IESNA:LM-63-2002
[TEST]P1641152
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-49)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-722-U-RW
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 70CRI 2200K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC WITH HOUSE SIDE SHIELD
[LAMP] (64) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27349.3
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 67 75 85 90 95 105 115 125 135 145 155 165 175 180 
2769.2 2712.1 2696.8 2729.2 2773.0 2814.9 2881.6 3028.2 3186.3 3363.4 3590.1 3851.0 4188.1 4555.7 4976.6 
5389.9 5837.4 6248.8 6576.4 6864.0 7084.9 7067.8 6719.2 6210.7 5300.4 3851.0 2306.4 1167.5 723.7 580.9 481.9 
386.6 251.4 135.2 41.9 7.6 0.0 
2769.2 2715.9 2700.6 2736.8 2782.5 2826.3 2891.1 3039.7 3197.7 3384.4 3614.8 3870.0 4205.2 4563.3 4976.6 
5401.3 5862.2 6288.8 6618.3 6907.8 7105.9 7096.3 6747.8 6273.6 5384.2 3911.9 2445.4 1230.3 740.9 584.7 483.8 
377.1 247.6 127.6 41.9 7.6 0.0 
2769.2 2721.6 2710.2 2750.2 2809.2 2870.2 2950.1 3115.8 3298.7 3481.5 3710.1 3988.1 4308.1 4668.0 5111.8 
5527.0 5987.9 6435.5 6801.1 7111.6 7334.4 7378.2 7083.0 6606.9 5768.9 4424.3 2856.8 1392.2 786.6 592.3 485.7 
384.7 262.8 160.0 43.8 7.6 0.0 
2769.2 2733.0 2725.4 2771.1 2849.2 2942.5 3043.5 3216.8 3428.2 3632.0 3870.0 4146.2 4464.3 4818.5 5233.7 
5671.7 6149.8 6601.2 7031.6 7355.4 7601.0 7740.1 7610.6 7176.3 6507.8 5393.7 3814.8 2068.3 1020.8 636.1 499.0 
390.4 268.5 154.3 51.4 7.6 0.0 
2769.2 2744.5 2742.5 2797.8 2889.2 3014.9 3153.9 3333.0 3569.1 3805.3 4039.5 4304.3 4601.4 4940.4 5330.8 
5757.4 6231.7 6690.7 7174.4 7582.0 7863.9 8092.4 8220.0 8052.4 7515.3 6719.2 5420.3 3645.3 1820.7 874.2 544.7 
401.9 280.0 160.0 62.9 7.6 0.0 
2769.2 2761.6 2771.1 2834.0 2944.4 3089.2 3256.8 3441.5 3679.6 3940.5 4182.4 4424.3 4685.2 5020.4 5353.7 
5753.6 6220.3 6683.1 7161.1 7604.9 7991.5 8301.9 8528.6 8709.5 8648.5 8214.3 7395.4 6119.3 4020.5 1879.8 767.5 
428.5 297.1 173.3 60.9 9.5 0.0 
2769.2 2778.7 2807.3 2883.5 3007.3 3163.5 3348.2 3532.9 3750.1 3976.7 4203.3 4447.1 4713.8 4980.4 5277.5 
5614.6 6006.9 6460.2 6936.4 7399.2 7812.5 8178.1 8515.2 8762.8 9027.6 9250.4 9128.5 8517.1 6964.9 4403.3 
2142.6 739.0 394.2 232.4 100.9 21.0 0.0 
2769.2 2776.8 2822.5 2910.1 3047.3 3213.0 3382.5 3561.5 3723.4 3896.7 4079.5 4294.8 4504.3 4736.6 4999.4 
5309.9 5667.9 6079.3 6505.9 6936.4 7368.7 7776.3 8164.8 8519.0 8818.1 9126.6 9530.4 9781.8 9126.6 7147.8 
4911.8 2620.7 889.4 325.7 160.0 32.4 0.0 
2769.2 2784.4 2834.0 2927.3 3058.7 3216.8 3397.7 3561.5 3713.9 3870.0 4064.3 4243.3 4464.3 4677.6 4930.9 
5231.8 5587.9 6001.2 6410.7 6835.4 7246.8 7658.2 8079.1 8429.5 8762.8 9084.7 9486.6 9835.1 9387.5 7618.2 
5462.2 3178.7 1079.9 365.7 177.1 43.8 0.0 
2769.2 2790.2 2854.9 2965.4 3108.2 3283.4 3445.3 3601.5 3725.3 3843.4 3971.0 4113.8 4266.2 4454.7 4689.0 
4969.0 5277.5 5650.8 6043.1 6464.0 6879.2 7258.2 7644.9 8023.9 8376.2 8692.4 9018.0 9296.1 9252.3 8640.9 
7343.9 4820.4 1754.1 529.5 226.6 78.1 0.0 
2769.2 2795.9 2874.0 2997.8 3169.2 3352.0 3531.0 3672.0 3774.8 3854.8 3936.7 4033.8 4142.4 4285.2 4477.6 
4734.7 5049.0 5422.2 5791.7 6180.3 6559.3 6945.9 7347.7 7745.8 8105.8 8431.4 8709.5 8808.5 8551.4 8183.8 
7587.7 5867.9 1866.5 447.6 167.6 59.0 0.0 
2769.2 2807.3 2891.1 3022.5 3190.1 3376.8 3584.4 3729.1 3831.9 3906.2 3976.7 4043.4 4146.2 4275.7 4450.9 
4692.8 5001.3 5367.0 5725.1 6098.4 6481.2 6862.1 7300.1 7700.1 8058.1 8387.6 8648.5 8722.8 8444.8 8082.9 
7488.7 6104.1 2007.4 327.6 129.5 49.5 0.0 
2769.2 2790.2 2872.1 3001.6 3169.2 3359.6 3546.3 3696.7 3797.7 3870.0 3942.4 3999.5 4094.8 4228.1 4391.9 
4607.1 4930.9 5296.5 5660.3 6045.0 6420.2 6789.7 7223.9 7635.3 8002.9 8328.6 8595.2 8701.9 8442.9 8077.2 
7473.4 5976.5 2007.4 451.4 169.5 60.9 0.0 
2769.2 2799.7 2874.0 2995.9 3150.1 3312.0 3473.9 3611.0 3700.5 3771.0 3854.8 3959.6 4089.1 4231.9 4424.3 
4673.8 4957.5 5287.0 5673.6 6056.5 6437.4 6833.5 7176.3 7545.8 7924.8 8256.2 8574.3 8814.2 8764.7 8332.4 
7665.8 5673.6 2333.1 641.8 247.6 87.6 0.0 
2769.2 2805.4 2868.2 2969.2 3087.3 3220.6 3355.8 3496.7 3616.7 3729.1 3870.0 4043.4 4211.0 4414.7 4649.0 
4909.9 5218.5 5565.1 5957.4 6357.4 6753.5 7132.5 7496.3 7865.8 8197.2 8488.6 8757.1 9124.7 9208.5 7943.9 
6043.1 3734.8 1424.6 407.6 190.5 45.7 0.0 
2769.2 2803.5 2849.2 2915.9 2999.7 3115.8 3256.8 3418.7 3592.0 3763.4 3961.5 4172.9 4416.6 4652.8 4889.0 
5151.8 5468.0 5814.6 6237.4 6665.9 7086.8 7477.3 7837.2 8117.2 8311.4 8473.3 8732.3 8738.1 7945.8 5892.7 
3313.9 1156.1 510.4 276.2 127.6 26.7 0.0 
2769.2 2799.7 2824.4 2858.7 2923.5 3026.3 3184.4 3355.8 3538.6 3753.9 3990.0 4226.2 4462.4 4690.9 4959.4 
5256.6 5593.7 6005.0 6445.0 6873.5 7283.0 7633.4 7902.0 8069.6 8204.8 8225.7 7816.3 6993.5 5342.3 2923.5 
1100.8 540.9 333.3 207.6 83.8 15.2 0.0 
2769.2 2780.6 2782.5 2792.1 2835.9 2936.8 3075.8 3228.2 3390.1 3609.1 3833.9 4060.5 4279.5 4534.7 4833.7 
5159.4 5532.7 5946.0 6385.9 6799.2 7168.7 7422.0 7612.5 7759.1 7641.0 7104.0 6267.9 4915.6 2900.6 1220.8 647.5 
428.5 302.8 186.6 89.5 9.5 0.0 
2769.2 2776.8 2761.6 2754.0 2780.6 2868.2 2982.5 3094.9 3235.8 3433.9 3630.1 3830.0 4049.1 4319.5 4654.7 
5026.1 5401.3 5826.0 6245.0 6627.8 6915.4 7115.4 7254.4 7216.3 6765.0 6071.7 4936.6 3273.9 1476.0 790.4 542.8 
426.6 318.1 198.1 99.0 9.5 0.0 
2769.2 2767.3 2744.5 2725.4 2738.7 2807.3 2885.4 2963.5 3083.5 3253.0 3424.4 3607.2 3828.1 4098.6 4439.5 
4812.8 5189.9 5607.0 6006.9 6349.8 6608.8 6818.3 6902.1 6698.3 6195.5 5309.9 3879.6 2083.6 1047.5 655.2 514.2 
409.5 300.9 207.6 87.6 7.6 0.0 
2769.2 2752.1 2725.4 2700.6 2708.3 2761.6 2824.4 2874.0 2973.0 3121.6 3270.1 3449.1 3668.2 3938.6 4275.7 
4647.1 5016.6 5408.9 5778.4 6106.0 6370.7 6582.1 6633.5 6353.6 5835.5 4923.3 3443.4 1670.3 929.4 622.8 508.5 
407.6 289.5 165.7 76.2 7.6 0.0 
2769.2 2748.3 2723.5 2696.8 2702.6 2755.9 2811.1 2854.9 2948.2 3091.1 3233.9 3420.6 3632.0 3889.1 4220.5 
4595.7 4957.5 5351.8 5732.7 6050.7 6323.1 6528.8 6601.2 6307.9 5814.6 4889.0 3430.1 1645.5 914.2 622.8 508.5 
407.6 287.6 165.7 74.3 7.6 0.0 
